System Plast 821LBP Straight Running Low Backline Pressure, Material: Gray Low Friction, Width: 7.5in, Pitch: 1.5in - LFG821LBP-K750
Part #:11055
Catalog #:LFG821LBP-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 821 Series Chain | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Product Type: | Straight Running |
| Flight Thickness (in): | 0.76 in | Flight Thickness (mm): | 19.3 mm |
| Chain Number: | 821LBP | Chain Width (in): | 7.5 in |
| Chain Pitch (mm): | 38.1 mm | Chain Width (mm): | 190.5 mm |
| Straight or Side-Flex: | Straight Running | Chain Material: | LFG |
| Surface Type: | Low Backline Pressure | Chain Material Description: | Gray Low Friction |
| Chain Width Measurement System: | Imperial | Chain Pitch (in): | 1.5 in |
| Rod/Pin Material: | SPM |
General Specifications
| UPC: | 726166181833 | Weight: | 4.30 LB |
| Packaged Length: | 9.70 IN | Packaged Width: | 9.80 IN |
| Packaged Height: | 8.80 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

