System Plast 821LBP Straight Running Low Backline Pressure, Material: NG evo (Gray Blue), Width: 10in, Pitch: 1.5in - NGE821LBP-K1000
Part #:AA1100371
Catalog #:NGE821LBP-K1000
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Low noise accumulation rollers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Conveying Chains and Belts | Product Type: | Straight Running |
| Series: | TableTop 821 Series Chain | Flight Thickness (in): | 0.76 in |
| Product Group: | Chain | Flight Thickness (mm): | 19.3 mm |
| Chain Number: | 821LBP | Weight (lb/ft): | 4.6 lb/ft |
| Surface Type: | Low Backline Pressure | Rod/Pin Material: | Austenitic steel |
| Straight or Side-Flex: | Straight Running | Breaking Load (N): | 7,500 N |
| Chain Width (in): | 10 in | Chain Width (mm): | 254 mm |
| Chain Pitch (in): | 1.5 in | Weight (kg/m): | 6.9 kg/m |
| Chain Material Description: | NG evo (Gray Blue) | Chain Material: | NGE |
| Chain Pitch (mm): | 38.1 mm | Breaking Load (lb): | 1,650 lb |
| Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166561079 | Weight: | 4.64 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.13 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

