System Plast 821LBP Straight Running Low Backline Pressure, Material: NG evo (Gray Blue), Width: 12in, Pitch: 1.5in - NGE821LBP-K1200
Part #:AA1100372
Catalog #:NGE821LBP-K1200
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Low noise accumulation rollers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 821 Series Chain | Product Group: | Chain |
| Product Type: | Straight Running | Flight Thickness (in): | 0.76 in |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 19.3 mm |
| Rod/Pin Material: | Austenitic steel | Chain Width (mm): | 304.8 mm |
| Weight (kg/m): | 8 kg/m | Chain Width Measurement System: | Imperial |
| Chain Material Description: | NG evo (Gray Blue) | Chain Number: | 821LBP |
| Straight or Side-Flex: | Straight Running | Chain Material: | NGE |
| Surface Type: | Low Backline Pressure | Chain Width (in): | 12 in |
| Weight (lb/ft): | 5.4 lb/ft | Breaking Load (N): | 7,500 N |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
| Breaking Load (lb): | 1,650 lb |
General Specifications
| UPC: | 726166591595 | Weight: | 5.40 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 1.13 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

