System Plast 821VG Straight Running SuperGrip™, Material: NG evo (Gray Blue), Width: 10in, Pitch: 1.5in - NGE821-K1000VG
Part #:AA1100366
Catalog #:NGE821-K1000VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Straight Running | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.27 in | Series: | TableTop 821 Series Chain |
| Product Group: | Chain | Flight Thickness (mm): | 6.86 mm |
| Rod/Pin Material: | Austenitic steel | Breaking Load (lb): | 1,550 lb |
| Breaking Load (N): | 7,000 N | Straight or Side-Flex: | Straight Running |
| Chain Width (in): | 10 in | Chain Pitch (in): | 1.5 in |
| Chain Material: | NGE | Surface Type: | SuperGrip™ |
| Chain Number: | 821VG | Chain Width Measurement System: | Imperial |
| Chain Width (mm): | 254 mm | Weight (lb/ft): | 2.2 lb/ft |
| Chain Pitch (mm): | 38.1 mm | Chain Material Description: | NG evo (Gray Blue) |
| Weight (kg/m): | 3.4 kg/m |
General Specifications
| UPC: | 726166519254 | Weight: | 2.17 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.68 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

