System Plast 821VG Straight Running SuperGrip™, Material: NG evo (Gray Blue), Width: 12in, Pitch: 1.5in - NGE821-K1200VG
Part #:AA1100367
Catalog #:NGE821-K1200VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 821 Series Chain | Product Type: | Straight Running |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.27 in |
| Product Group: | Chain | Flight Thickness (mm): | 6.86 mm |
| Chain Material: | NGE | Chain Width (in): | 12 in |
| Weight (kg/m): | 3.8 kg/m | Chain Width (mm): | 304.8 mm |
| Chain Number: | 821VG | Breaking Load (N): | 7,000 N |
| Surface Type: | SuperGrip™ | Chain Pitch (mm): | 38.1 mm |
| Weight (lb/ft): | 2.5 lb/ft | Chain Width Measurement System: | Imperial |
| Rod/Pin Material: | Austenitic steel | Chain Pitch (in): | 1.5 in |
| Breaking Load (lb): | 1,550 lb | Chain Material Description: | NG evo (Gray Blue) |
| Straight or Side-Flex: | Straight Running |
General Specifications
| UPC: | 726166519261 | Weight: | 2.20 LB |
| Packaged Length: | 15.40 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 13.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

