System Plast 821VG Straight Running SuperGrip™, Material: NG evo (Gray Blue), Width: 7.5in, Pitch: 1.5in - NGE821-K750VG
Part #:AA1100368
Catalog #:NGE821-K750VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flight Thickness (in): | 0.27 in | Product Type: | Straight Running |
| Series: | TableTop 821 Series Chain | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Flight Thickness (mm): | 6.86 mm |
| Breaking Load (N): | 7,000 N | Chain Number: | 821VG |
| Weight (kg/m): | 2.7 kg/m | Straight or Side-Flex: | Straight Running |
| Chain Width (in): | 7.5 in | Chain Material: | NGE |
| Chain Width (mm): | 190.5 mm | Chain Pitch (mm): | 38.1 mm |
| Chain Width Measurement System: | Imperial | Breaking Load (lb): | 1,550 lb |
| Weight (lb/ft): | 1.8 lb/ft | Surface Type: | SuperGrip™ |
| Chain Material Description: | NG evo (Gray Blue) | Chain Pitch (in): | 1.5 in |
| Rod/Pin Material: | Austenitic steel |
General Specifications
| UPC: | 726166519278 | Weight: | 1.78 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.68 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

