System Plast 8257 Straight Running Solid Top, Material: Tan Low Friction, Width: 7.5in, Pitch: 1.5in - LF8257-K750
Part #:11167
Catalog #:LF8257-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 8257 Series Chain | Flight Thickness (in): | 0.19 in |
| Product Group: | Chain | Product Type: | Straight Running |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4.8 mm |
| Chain Material Description: | Tan Low Friction | Breaking Load (lb): | 2,250 lb |
| Chain Pitch (in): | 1.5 in | Weight (lb/ft): | 1.5 lb/ft |
| Chain Pitch (mm): | 38.1 mm | Chain Width (in): | 7.5 in |
| Straight or Side-Flex: | Straight Running | Chain Width Measurement System: | Imperial |
| Chain Number: | 8257 | Chain Width (mm): | 190.5 mm |
| Breaking Load (N): | 10,000 N | Chain Material: | LF |
| Surface Type: | Solid Top | Weight (kg/m): | 2.2 kg/m |
| Rod/Pin Material: | Austenitic steel |
General Specifications
| UPC: | 726166183561 | Weight: | 0.47 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

