System Plast 8257LBP Straight Running Low Backline Pressure, Material: Gray Low Friction, Width: 7.5in, Pitch: 1.5in - LFG8257LBP-K750
Part #:11076
Catalog #:LFG8257LBP-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 8257 Series Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.76 in | Product Line: | Conveying Chains and Belts |
| Product Type: | Straight Running | Flight Thickness (mm): | 19.3 mm |
| Straight or Side-Flex: | Straight Running | Chain Pitch (in): | 1.5 in |
| Chain Number: | 8257LBP | Chain Width Measurement System: | Imperial |
| Chain Width (in): | 7.5 in | Rod/Pin Material: | SPM |
| Chain Width (mm): | 190.5 mm | Chain Material: | LFG |
| Chain Material Description: | Gray Low Friction | Chain Pitch (mm): | 38.1 mm |
| Surface Type: | Low Backline Pressure |
General Specifications
| UPC: | 726166183387 | Weight: | 4.07 LB |
| Packaged Length: | 11.40 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

