System Plast 828 Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 3.3in, Pitch: 1.5in - NGE828-K330
Part #:AA1100251
Catalog #:NGE828-K330
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 828 Series Chain | Flight Thickness (in): | 0.15 in |
| Product Line: | Conveying Chains and Belts | Product Group: | Chain |
| Product Type: | Straight Running | Flight Thickness (mm): | 4 mm |
| Breaking Load (N): | 5,400 N | Chain Material Description: | NG evo (Gray Blue) |
| Breaking Load (lb): | 1,200 lb | Rod/Pin Material: | Austenitic steel |
| Chain Width (mm): | 83.82 mm | Chain Material: | NGE |
| Chain Number: | 828 | Chain Pitch (mm): | 38.1 mm |
| Chain Width Measurement System: | Imperial | Weight (lb/ft): | 0.8 lb/ft |
| Straight or Side-Flex: | Straight Running | Chain Width (in): | 3.3 in |
| Chain Pitch (in): | 1.5 in | Weight (kg/m): | 1.2 kg/m |
| Surface Type: | Solid Top |
General Specifications
| UPC: | 726166518691 | Weight: | 0.70 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 4.00 IN |

