System Plast 831 Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1.5in - NGE831-K325
Part #:AA1100253
Catalog #:NGE831-K325
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 831 Series Chain | Product Type: | Straight Running |
| Flight Thickness (in): | 0.19 in | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4.8 mm |
| Chain Width (mm): | 82.55 mm | Chain Width Measurement System: | Imperial |
| Weight (kg/m): | 1 kg/m | Chain Material: | NGE |
| Chain Pitch (in): | 1.5 in | Breaking Load (lb): | 1,000 lb |
| Breaking Load (N): | 4,500 N | Surface Type: | Solid Top |
| Chain Pitch (mm): | 38.1 mm | Chain Number: | 831 |
| Straight or Side-Flex: | Straight Running | Chain Width (in): | 3.25 in |
| Weight (lb/ft): | 0.7 lb/ft | Chain Material Description: | NG evo (Gray Blue) |
| Rod/Pin Material: | Austenitic steel |
General Specifications
| UPC: | 726166518707 | Weight: | 0.63 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 4.00 IN |

