System Plast 831 Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1.5in - NGE831-K450
Part #:AA1100254
Catalog #:NGE831-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 831 Series Chain | Product Type: | Straight Running |
| Flight Thickness (in): | 0.19 in | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4.8 mm |
| Breaking Load (N): | 4,500 N | Chain Number: | 831 |
| Chain Material: | NGE | Breaking Load (lb): | 1,000 lb |
| Weight (kg/m): | 1.3 kg/m | Chain Width Measurement System: | Imperial |
| Chain Width (in): | 4.5 in | Chain Width (mm): | 114.3 mm |
| Chain Material Description: | NG evo (Gray Blue) | Rod/Pin Material: | Austenitic steel |
| Chain Pitch (mm): | 38.1 mm | Straight or Side-Flex: | Straight Running |
| Chain Pitch (in): | 1.5 in | Surface Type: | Solid Top |
| Weight (lb/ft): | 0.8 lb/ft |
General Specifications
| UPC: | 726166518714 | Weight: | 0.86 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.53 IN |

