System Plast 831 Straight Running Solid Top, Material: Tan Low Friction, Width: 4.5in, Pitch: 1.5in - LF831-K450
Part #:11608
Catalog #:LF831-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 831 Series Chain | Product Group: | Chain |
| Product Type: | Straight Running | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.19 in | Flight Thickness (mm): | 4.8 mm |
| Weight (kg/m): | 1.3 kg/m | Surface Type: | Solid Top |
| Rod/Pin Material: | Austenitic steel | Chain Number: | 831 |
| Chain Pitch (in): | 1.5 in | Chain Width (mm): | 114.3 mm |
| Straight or Side-Flex: | Straight Running | Chain Width Measurement System: | Imperial |
| Weight (lb/ft): | 0.8 lb/ft | Chain Material Description: | Tan Low Friction |
| Breaking Load (lb): | 1,030 lb | Breaking Load (N): | 5,000 N |
| Chain Material: | LF | Chain Pitch (mm): | 38.1 mm |
| Chain Width (in): | 4.5 in |
General Specifications
| UPC: | 726166148089 | Weight: | 0.79 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.80 IN |
| Packaged Height: | 4.90 IN |

