System Plast 831LBP Straight Running Low Backline Pressure, Material: Gray Low Friction, Width: 3.25in, Pitch: 1.5in - LFG831LBP-K325
Part #:11053
Catalog #:LFG831LBP-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 831 Series Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.76 in | Product Line: | Conveying Chains and Belts |
| Product Type: | Straight Running | Flight Thickness (mm): | 19.3 mm |
| Chain Width Measurement System: | Imperial | Chain Material Description: | Gray Low Friction |
| Chain Material: | LFG | Chain Number: | 831LBP |
| Chain Pitch (in): | 1.5 in | Chain Pitch (mm): | 38.1 mm |
| Chain Width (in): | 3.25 in | Rod/Pin Material: | SPM |
| Chain Width (mm): | 82.55 mm | Surface Type: | Low Backline Pressure |
| Straight or Side-Flex: | Straight Running |
General Specifications
| UPC: | 726166185824 | Weight: | 0.79 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 3.70 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

