System Plast 831LBP Straight Running Low Backline Pressure, Material: Gray Low Friction, Width: 4.5in, Pitch: 1.5in - LFG831LBP-K450
Part #:11054
Catalog #:LFG831LBP-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 831 Series Chain | Product Group: | Chain |
| Product Type: | Straight Running | Flight Thickness (in): | 0.76 in |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 19.3 mm |
| Chain Pitch (mm): | 38.1 mm | Chain Material: | LFG |
| Surface Type: | Low Backline Pressure | Chain Material Description: | Gray Low Friction |
| Rod/Pin Material: | SPM | Chain Width (in): | 4.5 in |
| Chain Width Measurement System: | Imperial | Chain Number: | 831LBP |
| Straight or Side-Flex: | Straight Running | Chain Width (mm): | 114.3 mm |
| Chain Pitch (in): | 1.5 in |
General Specifications
| UPC: | 726166185831 | Weight: | 1.92 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

