System Plast 831LBP Straight Running Low Backline Pressure, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1.5in - NGE831LBP-K450
Part #:AA1100513
Catalog #:NGE831LBP-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
- Low noise accumulation rollers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 831 Series Chain | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.76 in | Product Group: | Chain |
| Product Type: | Straight Running | Flight Thickness (mm): | 19.3 mm |
| Chain Material: | NGE | Weight (lb/ft): | 1.9 lb/ft |
| Breaking Load (N): | 4,500 N | Chain Width (in): | 4.5 in |
| Rod/Pin Material: | SPM | Chain Pitch (mm): | 38.1 mm |
| Weight (kg/m): | 2.9 kg/m | Surface Type: | Low Backline Pressure |
| Chain Width Measurement System: | Imperial | Breaking Load (lb): | 1,000 lb |
| Straight or Side-Flex: | Straight Running | Chain Pitch (in): | 1.5 in |
| Chain Number: | 831LBP | Chain Material Description: | NG evo (Gray Blue) |
| Chain Width (mm): | 114.3 mm |
General Specifications
| UPC: | 726166559304 | Weight: | 1.90 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

