System Plast 831VG Straight Running SuperGrip™, Material: NG evo (Gray Blue), Width: 3.25in, Pitch: 1.5in - NGE831-K325VG
Part #:AA1100377
Catalog #:NGE831-K325VG
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 831 Series Chain | Product Type: | Straight Running |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.31 in |
| Product Group: | Chain | Flight Thickness (mm): | 7.8 mm |
| Weight (kg/m): | 1.4 kg/m | Straight or Side-Flex: | Straight Running |
| Chain Width Measurement System: | Imperial | Chain Width (in): | 3.25 in |
| Chain Material: | NGE | Rod/Pin Material: | Austenitic steel |
| Chain Number: | 831VG | Breaking Load (lb): | 800 lb |
| Breaking Load (N): | 3,600 N | Chain Width (mm): | 82.55 mm |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
| Chain Material Description: | NG evo (Gray Blue) | Weight (lb/ft): | 0.9 lb/ft |
| Surface Type: | SuperGrip™ |
General Specifications
| UPC: | 726166588328 | Weight: | 0.94 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.65 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

