System Plast 843 Straight Running Solid Top, Material: Tan Low Friction, Width: 1.44in, Pitch: 1in - LF843-K144
Part #:11615
Catalog #:LF843-K144
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 843 Series Chain | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Product Type: | Straight Running |
| Flight Thickness (in): | 0.12 in | Flight Thickness (mm): | 3.1 mm |
| Chain Material Description: | Tan Low Friction | Chain Width Measurement System: | Imperial |
| Chain Width (mm): | 36.6 mm | Chain Material: | LF |
| Breaking Load (lb): | 3,800 lb | Weight (kg/m): | 0.8 kg/m |
| Surface Type: | Solid Top | Base Chain Material: | C45 |
| Chain Pitch (in): | 1 in | Chain Width (in): | 1.44 in |
| Chain Pitch (mm): | 25.4 mm | Straight or Side-Flex: | Straight Running |
| Chain Number: | 843 | Rod/Pin Material: | Carbon Steel |
| Weight (lb/ft): | 0.6 lb/ft | Breaking Load (N): | 16,900 N |
General Specifications
| UPC: | 726166148157 | Weight: | 0.56 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 0.57 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Germany |

