System Plast 843 Straight Running Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1in - LF843SS-K325
Part #:11647
Catalog #:LF843SS-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 843 Series Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.12 in | Product Type: | Straight Running |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 3.1 mm |
| Breaking Load (lb): | 2,400 lb | Chain Width Measurement System: | Imperial |
| Straight or Side-Flex: | Straight Running | Weight (lb/ft): | 0.7 lb/ft |
| Rod/Pin Material: | Stainless Steel | Chain Number: | 843 |
| Chain Width (in): | 3.25 in | Breaking Load (N): | 10,690 N |
| Weight (kg/m): | 1 kg/m | Chain Pitch (in): | 1 in |
| Chain Pitch (mm): | 25.4 mm | Chain Material Description: | Tan Low Friction |
| Base Chain Material: | Austenitic | Chain Width (mm): | 82.55 mm |
| Surface Type: | Solid Top | Chain Material: | LF |
General Specifications
| UPC: | 726166148218 | Weight: | 0.69 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.57 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Germany |

