System Plast 863 Straight Running Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF863-K325
Part #:11622
Catalog #:LF863-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 863 Series Chain | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Product Type: | Straight Running |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4.1 mm |
| Rod/Pin Material: | Carbon Steel | Straight or Side-Flex: | Straight Running |
| Chain Material: | LF | Chain Width Measurement System: | Imperial |
| Chain Number: | 863 | Chain Pitch (in): | 1.5 in |
| Chain Width (in): | 3.25 in | Chain Pitch (mm): | 38.1 mm |
| Chain Material Description: | Tan Low Friction | Surface Type: | Solid Top |
| Chain Width (mm): | 82.55 mm |
General Specifications
| UPC: | 726166148263 | Weight: | 1.41 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 0.83 IN |

