System Plast 863 Straight Running Solid Top, Material: Tan Low Friction, Width: 6in, Pitch: 1.5in - LF863-K600
Part #:11624
Catalog #:LF863-K600
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 863 Series Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.16 in |
| Product Type: | Straight Running | Flight Thickness (mm): | 4.1 mm |
| Chain Width (mm): | 152.4 mm | Chain Width Measurement System: | Imperial |
| Straight or Side-Flex: | Straight Running | Chain Number: | 863 |
| Chain Pitch (mm): | 38.1 mm | Surface Type: | Solid Top |
| Chain Material: | LF | Chain Material Description: | Tan Low Friction |
| Chain Pitch (in): | 1.5 in | Rod/Pin Material: | Carbon Steel |
| Chain Width (in): | 6 in |
General Specifications
| UPC: | 726166148287 | Weight: | 1.70 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 0.83 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Germany |

