System Plast 863 Straight Running Solid Top, Material: Tan Low Friction, Width: 6in, Pitch: 1.5in - LF863SS-K600
Part #:11654
Catalog #:LF863SS-K600
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 863 Series Chain | Product Line: | Conveying Chains and Belts |
| Product Type: | Straight Running | Product Group: | Chain |
| Flight Thickness (in): | 0.16 in | Flight Thickness (mm): | 4.1 mm |
| Surface Type: | Solid Top | Rod/Pin Material: | Stainless Steel |
| Chain Material Description: | Tan Low Friction | Chain Width Measurement System: | Imperial |
| Chain Material: | LF | Chain Number: | 863 |
| Chain Pitch (mm): | 38.1 mm | Chain Pitch (in): | 1.5 in |
| Chain Width (mm): | 152.4 mm | Straight or Side-Flex: | Straight Running |
| Chain Width (in): | 6 in |
General Specifications
| UPC: | 726166148324 | Weight: | 1.70 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 0.83 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Germany |

