System Plast 863 Straight Running Solid Top, Material: Tan Low Friction, Width: 7.5in, Pitch: 1.5in - LF863-K750
Part #:11625
Catalog #:LF863-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 863 Series Chain | Product Type: | Straight Running |
| Flight Thickness (in): | 0.16 in | Product Line: | Conveying Chains and Belts |
| Product Group: | Chain | Flight Thickness (mm): | 4.1 mm |
| Chain Width (in): | 7.5 in | Chain Pitch (mm): | 38.1 mm |
| Rod/Pin Material: | Carbon Steel | Chain Width (mm): | 190.5 mm |
| Chain Material Description: | Tan Low Friction | Chain Pitch (in): | 1.5 in |
| Surface Type: | Solid Top | Straight or Side-Flex: | Straight Running |
| Chain Material: | LF | Chain Width Measurement System: | Imperial |
| Chain Number: | 863 |
General Specifications
| UPC: | 726166148294 | Weight: | 1.80 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 0.83 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Germany |

