System Plast S-K38 Straight Running Solid Top, Material: NG evo (Gray Blue), Width: 1.25in, Pitch: 1.5in - NGE-SK38-K125
Part #:AA1100416
Catalog #:NGE-SK38-K125
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop SK38 Series Chain | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.12 in | Product Group: | Chain |
| Product Type: | Straight Running | Flight Thickness (mm): | 3.1 mm |
| Surface Type: | Solid Top | Chain Pitch (mm): | 38.1 mm |
| Chain Material: | NGE | Chain Width (in): | 1.25 in |
| Chain Number: | S-K38 | Chain Pitch (in): | 1.5 in |
| Breaking Load (N): | 1,800 N | Chain Width Measurement System: | Imperial |
| Weight (kg/m): | 0.3 kg/m | Weight (lb/ft): | 0.2 lb/ft |
| Chain Width (mm): | 31.75 mm | Chain Material Description: | NG evo (Gray Blue) |
| Breaking Load (lb): | 400 lb | Rod/Pin Material: | Austenitic steel |
| Straight or Side-Flex: | Straight Running |
General Specifications
| UPC: | 726166555412 | Weight: | 0.20 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.47 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

