System Plast S-K38 Straight Running Solid Top, Material: Tan Low Friction, Width: 1.25in, Pitch: 1.5in - LF-SK38-K125
Part #:11410
Catalog #:LF-SK38-K125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop SK38 Series Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.12 in | Product Line: | Conveying Chains and Belts |
| Product Type: | Straight Running | Flight Thickness (mm): | 3.1 mm |
| Straight or Side-Flex: | Straight Running | Chain Number: | S-K38 |
| Surface Type: | Solid Top | Rod/Pin Material: | SPM |
| Chain Pitch (in): | 1.5 in | Chain Width (mm): | 31.75 mm |
| Chain Pitch (mm): | 38.1 mm | Chain Material: | LF |
| Chain Material Description: | Tan Low Friction | Chain Width Measurement System: | Imperial |
| Chain Width (in): | 1.25 in |
General Specifications
| UPC: | 726166184629 | Weight: | 0.40 LB |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

