System Plast 1700 Side-flexing Solid Top, Material: Tan Low Friction, Width: 55mm, Pitch: 50mm - LF1700
Part #:AA1100164
Catalog #:LF1700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1700 Series Side-flexing Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Product Type: | Side-Flexing |
| Flight Thickness (in): | 0.94 in | Flight Thickness (mm): | 24 mm |
| Chain Number: | 1700 | Chain Width (in): | 2.17 in |
| Straight or Side-Flex: | Side-flexing | Chain Material: | LF |
| Chain Width (mm): | 55 mm | Breaking Load (N): | 8,500 N |
| Chain Width Measurement System: | Metric | Chain Pitch (in): | 1.97 in |
| Curve Retention Type: | Corner Disc | Rod/Pin Material: | Austenitic stainless steel |
| Surface Type: | Solid Top | Weight (kg/m): | 1.3 kg/m |
| Chain Pitch (mm): | 50 mm | Chain Material Description: | Tan Low Friction |
| Weight (lb/ft): | 0.9 lb/ft | Breaking Load (lb): | 1,900 lb |
General Specifications
| UPC: | 726166181963 | Weight: | 0.84 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 2.21 IN |
| HTC: | 3923.29.0000 | Country of Origin: | Germany |

