System Plast 1701TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 53.1mm, Pitch: 50mm - LF1701-TAB
Part #:11956
Catalog #:LF1701-TAB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1701 Series Side-flexing Chain | Flight Thickness (in): | 0.98 in |
| Product Line: | Conveying Chains and Belts | Product Group: | Chain |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 24.9 mm |
| Weight (lb/ft): | 0.9 lb/ft | Chain Number: | 1701TAB |
| Curve Retention Type: | TAB | Surface Type: | Solid Top |
| Weight (kg/m): | 1.4 kg/m | Rod/Pin Material: | Austenitic stainless steel |
| Chain Width (mm): | 53.1 mm | Chain Material Description: | Tan Low Friction |
| Chain Pitch (in): | 1.97 in | Breaking Load (lb): | 2,100 lb |
| Chain Width (in): | 2.09 in | Straight or Side-Flex: | Side-flexing |
| Chain Pitch (mm): | 50 mm | Breaking Load (N): | 9,500 N |
| Chain Width Measurement System: | Metric | Chain Material: | LF |
General Specifications
| UPC: | 726166181987 | Weight: | 1.09 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 5.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

