System Plast 1702 Side-flexing Solid Top, Material: White Low Friction, Width: 53.1mm, Pitch: 50mm - LFW1702
Part #:11955
Catalog #:LFW1702
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1702 Series Side-flexing Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Product Type: | Side-Flexing |
| Flight Thickness (in): | 0.94 in | Flight Thickness (mm): | 24 mm |
| Surface Type: | Solid Top | Rod/Pin Material: | Austenitic stainless steel |
| Chain Material: | LFW | Curve Retention Type: | Bevel |
| Chain Number: | 1702 | Chain Width Measurement System: | Metric |
| Chain Pitch (mm): | 50 mm | Weight (lb/ft): | 0.9 lb/ft |
| Breaking Load (N): | 9,500 N | Chain Width (in): | 2.09 in |
| Chain Material Description: | White Low Friction | Chain Width (mm): | 53.1 mm |
| Breaking Load (lb): | 2,100 lb | Weight (kg/m): | 1.4 kg/m |
| Chain Pitch (in): | 1.97 in | Straight or Side-Flex: | Side-flexing |
General Specifications
| UPC: | 726166183950 | Weight: | 1.06 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 5.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

