System Plast 879TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF879TAB-K325
Part #:11377ST
Catalog #:LF879TAB-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 879 Series Side-flexing Chain | Flight Thickness (in): | 0.19 in |
| Product Line: | Conveying Chains and Belts | Product Type: | Side-Flexing |
| Product Group: | Chain | Flight Thickness (mm): | 4.8 mm |
| Surface Type: | Solid Top | Chain Material Description: | Tan Low Friction |
| Curve Retention Type: | TAB | Weight (kg/m): | 1 kg/m |
| Breaking Load (lb): | 1,350 lb | Rod/Pin Material: | Austenitic steel |
| Chain Pitch (mm): | 38.1 mm | Weight (lb/ft): | 0.7 lb/ft |
| Straight or Side-Flex: | Side-flexing | Breaking Load (N): | 6,000 N |
| Chain Width Measurement System: | Imperial | Chain Width (mm): | 82.55 mm |
| Chain Material: | LF | Chain Width (in): | 3.25 in |
| Chain Number: | 879TAB | Chain Pitch (in): | 1.5 in |
General Specifications
| UPC: | 726166148393 | Weight: | 0.74 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 3.90 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

