System Plast 879TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 4.5in, Pitch: 1.5in - LF879TAB-K450
Part #:11380ST
Catalog #:LF879TAB-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 879 Series Side-flexing Chain | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (in): | 0.19 in |
| Product Group: | Chain | Flight Thickness (mm): | 4.8 mm |
| Weight (kg/m): | 1.1 kg/m | Chain Width Measurement System: | Imperial |
| Chain Width (mm): | 114.3 mm | Surface Type: | Solid Top |
| Breaking Load (lb): | 1,350 lb | Rod/Pin Material: | Austenitic steel |
| Weight (lb/ft): | 0.8 lb/ft | Chain Width (in): | 4.5 in |
| Breaking Load (N): | 6,000 N | Straight or Side-Flex: | Side-flexing |
| Chain Material Description: | Tan Low Friction | Curve Retention Type: | TAB |
| Chain Pitch (in): | 1.5 in | Chain Pitch (mm): | 38.1 mm |
| Chain Number: | 879TAB | Chain Material: | LF |
General Specifications
| UPC: | 726166181895 | Weight: | 0.87 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 5.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

