System Plast 880TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 4.5in, Pitch: 1.5in - LF880TAB-K450
Part #:AA1100143
Catalog #:LF880TAB-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.16 in |
| Product Group: | Chain | Flight Thickness (mm): | 4 mm |
| Chain Material Description: | Tan Low Friction | Weight (lb/ft): | 0.8 lb/ft |
| Breaking Load (N): | 6,000 N | Rod/Pin Material: | Austenitic steel |
| Chain Width (mm): | 114.3 mm | Chain Material: | LF |
| Chain Number: | 880TAB | Chain Pitch (mm): | 38.1 mm |
| Straight or Side-Flex: | Side-flexing | Breaking Load (lb): | 1,350 lb |
| Chain Width Measurement System: | Imperial | Surface Type: | Solid Top |
| Curve Retention Type: | TAB | Weight (kg/m): | 1.1 kg/m |
| Chain Width (in): | 4.5 in | Chain Pitch (in): | 1.5 in |
General Specifications
| UPC: | 726166148478 | Weight: | 0.88 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 8.20 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

