System Plast 880TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 4.5in, Pitch: 1.5in - NGE880TAB-K450
Part #:AA1100312
Catalog #:NGE880TAB-K450
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 880 Series Side-flexing Chain | Product Group: | Chain |
| Product Type: | Side-Flexing | Flight Thickness (in): | 0.16 in |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4 mm |
| Chain Material Description: | NG evo (Gray Blue) | Breaking Load (lb): | 1,200 lb |
| Chain Width Measurement System: | Imperial | Chain Pitch (in): | 1.5 in |
| Chain Material: | NGE | Curve Retention Type: | TAB |
| Straight or Side-Flex: | Side-flexing | Surface Type: | Solid Top |
| Weight (kg/m): | 1.1 kg/m | Chain Width (mm): | 114.3 mm |
| Weight (lb/ft): | 0.8 lb/ft | Chain Pitch (mm): | 38.1 mm |
| Rod/Pin Material: | Austenitic steel | Chain Width (in): | 4.5 in |
| Breaking Load (N): | 5,400 N | Chain Number: | 880TAB |
General Specifications
| UPC: | 726166518837 | Weight: | 0.85 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 8.30 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

