System Plast 882B Side-flexing Solid Top, Material: Tan Low Friction, Width: 4.5in, Pitch: 1.5in - LF882-K450
Part #:11459
Catalog #:LF882-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Product Type: | Side-Flexing |
| Flight Thickness (in): | 0.19 in | Flight Thickness (mm): | 4.8 mm |
| Chain Material Description: | Tan Low Friction | Surface Type: | Solid Top |
| Chain Pitch (in): | 1.5 in | Chain Pitch (mm): | 38.1 mm |
| Rod/Pin Material: | SPM | Chain Number: | 882B |
| Curve Retention Type: | Bevel | Chain Material: | LF |
| Chain Width (mm): | 114.3 mm | Chain Width (in): | 4.5 in |
| Chain Width Measurement System: | Imperial | Straight or Side-Flex: | Side-flexing |
General Specifications
| UPC: | 726166182632 | Weight: | 1.27 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 5.00 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

