System Plast 882B Side-flexing Solid Top, Material: Tan Low Friction, Width: 7.5in, Pitch: 1.5in - LF882-K750
Part #:11460
Catalog #:LF882-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Group: | Chain |
| Product Type: | Side-Flexing | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.19 in | Flight Thickness (mm): | 4.8 mm |
| Chain Width (mm): | 190.5 mm | Straight or Side-Flex: | Side-flexing |
| Chain Material: | LF | Chain Pitch (in): | 1.5 in |
| Curve Retention Type: | Bevel | Chain Pitch (mm): | 38.1 mm |
| Chain Material Description: | Tan Low Friction | Chain Width (in): | 7.5 in |
| Rod/Pin Material: | SPM | Chain Number: | 882B |
| Surface Type: | Solid Top | Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166182649 | Weight: | 1.60 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 0.88 IN |

