System Plast 882TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 10in, Pitch: 1.5in - LF882TAB-K1000
Part #:11042
Catalog #:LF882TAB-K1000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Flight Thickness (in): | 0.19 in |
| Product Group: | Chain | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4.8 mm |
| Surface Type: | Solid Top | Straight or Side-Flex: | Side-flexing |
| Breaking Load (lb): | 2,250 lb | Rod/Pin Material: | Austenitic steel |
| Weight (kg/m): | 2.9 kg/m | Chain Width (in): | 10 in |
| Chain Material Description: | Tan Low Friction | Chain Material: | LF |
| Curve Retention Type: | TAB | Chain Number: | 882TAB |
| Breaking Load (N): | 10,000 N | Chain Width (mm): | 254 mm |
| Chain Pitch (in): | 1.5 in | Weight (lb/ft): | 1.9 lb/ft |
| Chain Pitch (mm): | 38.1 mm | Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166148584 | Weight: | 1.90 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.06 IN |

