System Plast 882TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 12in, Pitch: 1.5in - LF882TAB-K1200
Part #:11043
Catalog #:LF882TAB-K1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Type: | Side-Flexing |
| Product Group: | Chain | Flight Thickness (in): | 0.19 in |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4.8 mm |
| Breaking Load (N): | 10,000 N | Chain Width (mm): | 304.8 mm |
| Chain Width Measurement System: | Imperial | Rod/Pin Material: | Austenitic steel |
| Straight or Side-Flex: | Side-flexing | Chain Number: | 882TAB |
| Curve Retention Type: | TAB | Chain Material Description: | Tan Low Friction |
| Chain Width (in): | 12 in | Chain Pitch (mm): | 38.1 mm |
| Weight (lb/ft): | 2.3 lb/ft | Chain Material: | LF |
| Breaking Load (lb): | 2,250 lb | Chain Pitch (in): | 1.5 in |
| Weight (kg/m): | 3.4 kg/m | Surface Type: | Solid Top |
General Specifications
| UPC: | 726166148591 | Weight: | 2.08 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 15.10 IN |
| Packaged Height: | 13.40 IN |

