System Plast 882TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 4.5in, Pitch: 1.5in - LF882TAB-K450
Part #:11040
Catalog #:LF882TAB-K450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.19 in | Product Type: | Side-Flexing |
| Product Group: | Chain | Flight Thickness (mm): | 4.8 mm |
| Breaking Load (N): | 10,000 N | Chain Pitch (in): | 1.5 in |
| Surface Type: | Solid Top | Breaking Load (lb): | 2,250 lb |
| Chain Material: | LF | Chain Width Measurement System: | Imperial |
| Rod/Pin Material: | Austenitic steel | Chain Number: | 882TAB |
| Chain Material Description: | Tan Low Friction | Curve Retention Type: | TAB |
| Weight (lb/ft): | 1.4 lb/ft | Weight (kg/m): | 2 kg/m |
| Chain Pitch (mm): | 38.1 mm | Chain Width (in): | 4.5 in |
| Chain Width (mm): | 114.3 mm | Straight or Side-Flex: | Side-flexing |
General Specifications
| UPC: | 726166148560 | Weight: | 1.39 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 15.40 IN |
| Packaged Height: | 5.50 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

