System Plast 882TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 7.5in, Pitch: 1.5in - LF882TAB-K750
Part #:11041
Catalog #:LF882TAB-K750
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (in): | 0.19 in |
| Product Group: | Chain | Flight Thickness (mm): | 4.8 mm |
| Rod/Pin Material: | Austenitic steel | Weight (kg/m): | 2.5 kg/m |
| Chain Width (mm): | 190.5 mm | Chain Material: | LF |
| Weight (lb/ft): | 1.7 lb/ft | Surface Type: | Solid Top |
| Breaking Load (lb): | 2,250 lb | Chain Width Measurement System: | Imperial |
| Chain Material Description: | Tan Low Friction | Curve Retention Type: | TAB |
| Chain Pitch (mm): | 38.1 mm | Breaking Load (N): | 10,000 N |
| Chain Pitch (in): | 1.5 in | Straight or Side-Flex: | Side-flexing |
| Chain Width (in): | 7.5 in | Chain Number: | 882TAB |
General Specifications
| UPC: | 726166148577 | Weight: | 1.70 LB |
| Packaged Length: | 13.10 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 10.70 IN |

