System Plast 882TAB Side-flexing Solid Top, Material: NG evo (Gray Blue), Width: 12in, Pitch: 1.5in - NGE882TAB-K1200
Part #:AA1100323
Catalog #:NGE882TAB-K1200
KEY FEATURES
- NG Evo (gray blue in color) conveyor components made from engineered plastic resin.
- Longest Life
- Lowest friction.
- Good chemical resistance.
- High abrasion resistance.
- Less dusting than acetal chains
- Meets the requirement for materials as stated by ECI035/2004 and FDA CFR21 norms for direct food contact.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.19 in | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4.8 mm |
| Chain Number: | 882TAB | Chain Width Measurement System: | Imperial |
| Chain Width (in): | 12 in | Curve Retention Type: | TAB |
| Straight or Side-Flex: | Side-flexing | Surface Type: | Solid Top |
| Breaking Load (N): | 9,000 N | Chain Material: | NGE |
| Chain Width (mm): | 304.8 mm | Breaking Load (lb): | 2,020 lb |
| Chain Material Description: | NG evo (Gray Blue) | Chain Pitch (in): | 1.5 in |
| Rod/Pin Material: | Austenitic steel | Weight (lb/ft): | 2.3 lb/ft |
| Weight (kg/m): | 3.4 kg/m | Chain Pitch (mm): | 38.1 mm |
General Specifications
| UPC: | 726166518851 | Weight: | 2.03 LB |
| Packaged Length: | 15.20 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 13.20 IN |

