System Plast 1873TAB SideGrip™ Side-flexing, Material: Gray Low Friction, Width: 3.25in, Pitch: 1.5in - LFG1873SS-TAB-K325GS1
Part #:11763
Catalog #:LFG1873SS-TAB-K325GS1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Product Group: | Chain |
| Flight Thickness (in): | 0.16 in | Product Line: | Conveying Chains and Belts |
| Product Type: | Side-Flexing | Flight Thickness (mm): | 4 mm |
| Chain Width (in): | 3.25 in | Chain Material: | LFG |
| Chain Width Measurement System: | Imperial | Chain Width (mm): | 82.55 mm |
| Chain Number: | 1873TAB SideGrip™ | Surface Type: | SideGrip™ |
| Chain Pitch (in): | 1.5 in | Gripper Style: | GS1 |
| Base Chain Material: | Stainless Steel | Straight or Side-Flex: | Side-flexing |
| Chain Pitch (mm): | 38.1 mm | Chain Material Description: | Gray Low Friction |
| Curve Retention Type: | TAB |
General Specifications
| UPC: | 726166181444 | Weight: | 3.12 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 2.75 IN |

