System Plast 882TAB LBP Side-flexing Low Backline Pressure, Material: Gray Low Friction, Width: 3.75in, Pitch: 1.5in - LFG882LBP-TAB-K375
Part #:11070
Catalog #:LFG882LBP-TAB-K375
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 882 Series Side-flexing Chain | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.76 in | Product Type: | Side-Flexing |
| Product Group: | Chain | Flight Thickness (mm): | 19.3 mm |
| Chain Width (mm): | 95.25 mm | Chain Material Description: | Gray Low Friction |
| Curve Retention Type: | TAB | Straight or Side-Flex: | Side-flexing |
| Chain Width (in): | 3.75 in | Chain Width Measurement System: | Imperial |
| Chain Material: | LFG | Chain Pitch (in): | 1.5 in |
| Chain Number: | 882TAB LBP | Surface Type: | Low Backline Pressure |
| Rod/Pin Material: | SPM | Chain Pitch (mm): | 38.1 mm |
General Specifications
| UPC: | 726166185862 | Weight: | 2.45 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 11.75 IN |
| Packaged Height: | 6.25 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Germany |

