System Plast 1873TAB Side-flexing Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF1873TAB-K325
Part #:11634
Catalog #:LF1873TAB-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 1873 Series Side-flexing Chain | Flight Thickness (in): | 0.16 in |
| Product Type: | Side-Flexing | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4 mm |
| Chain Material Description: | Tan Low Friction | Curve Retention Type: | TAB |
| Chain Material: | LF | Chain Width Measurement System: | Imperial |
| Straight or Side-Flex: | Side-flexing | Chain Width (mm): | 82.55 mm |
| Chain Pitch (mm): | 38.1 mm | Chain Number: | 1873TAB |
| Surface Type: | Solid Top | Chain Pitch (in): | 1.5 in |
| Chain Width (in): | 3.25 in | Base Chain Material: | Carbon Steel |
General Specifications
| UPC: | 726166148782 | Weight: | 1.41 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 1.16 IN |

