System Plast 820 Straight Running Solid Top, Material: Tan Low Friction, Width: 3.25in, Pitch: 1.5in - LF820-K325
Part #:11362
Catalog #:LF820-K325
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 820 Series Chain | Product Type: | Straight Running |
| Product Line: | Conveying Chains and Belts | Flight Thickness (in): | 0.16 in |
| Product Group: | Chain | Flight Thickness (mm): | 4.1 mm |
| Breaking Load (lb): | 1,030 lb | Chain Width (mm): | 82.55 mm |
| Straight or Side-Flex: | Straight Running | Surface Type: | Solid Top |
| Chain Pitch (mm): | 38.1 mm | Rod/Pin Material: | Austenitic steel |
| Chain Pitch (in): | 1.5 in | Chain Width Measurement System: | Imperial |
| Weight (kg/m): | 0.9 kg/m | Chain Material: | LF |
| Breaking Load (N): | 5,000 N | Chain Material Description: | Tan Low Friction |
| Weight (lb/ft): | 0.6 lb/ft | Chain Number: | 820 |
| Chain Width (in): | 3.25 in |
General Specifications
| UPC: | 726166147884 | Weight: | 0.61 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 4.10 IN | HTC: | 3923.29.0000 |
| Country of Origin: | Mexico |

