System Plast 820 Straight Running Solid Top, Material: Tan Low Friction, Width: 4in, Pitch: 1.5in - LF820-K400
Part #:11365
Catalog #:LF820-K400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 820 Series Chain | Product Line: | Conveying Chains and Belts |
| Flight Thickness (in): | 0.16 in | Product Group: | Chain |
| Product Type: | Straight Running | Flight Thickness (mm): | 4.1 mm |
| Chain Width (mm): | 101.6 mm | Chain Material: | LF |
| Weight (kg/m): | 1 kg/m | Breaking Load (lb): | 1,030 lb |
| Chain Pitch (mm): | 38.1 mm | Chain Number: | 820 |
| Rod/Pin Material: | Austenitic steel | Surface Type: | Solid Top |
| Chain Width Measurement System: | Imperial | Weight (lb/ft): | 0.7 lb/ft |
| Chain Pitch (in): | 1.5 in | Chain Width (in): | 4 in |
| Breaking Load (N): | 5,000 N | Chain Material Description: | Tan Low Friction |
| Straight or Side-Flex: | Straight Running |
General Specifications
| UPC: | 726166147891 | Weight: | 0.64 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 0.53 IN |

