System Plast 820 Straight Running Solid Top, Material: Tan Low Friction, Width: 6in, Pitch: 1.5in - LF820-K600
Part #:11371
Catalog #:LF820-K600
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TableTop 820 Series Chain | Flight Thickness (in): | 0.16 in |
| Product Type: | Straight Running | Product Group: | Chain |
| Product Line: | Conveying Chains and Belts | Flight Thickness (mm): | 4.1 mm |
| Chain Pitch (mm): | 38.1 mm | Surface Type: | Solid Top |
| Rod/Pin Material: | Austenitic steel | Breaking Load (N): | 5,000 N |
| Chain Width (in): | 6 in | Chain Pitch (in): | 1.5 in |
| Weight (kg/m): | 1.3 kg/m | Chain Number: | 820 |
| Weight (lb/ft): | 0.8 lb/ft | Straight or Side-Flex: | Straight Running |
| Chain Material Description: | Tan Low Friction | Chain Material: | LF |
| Breaking Load (lb): | 1,030 lb | Chain Width (mm): | 152.4 mm |
| Chain Width Measurement System: | Imperial |
General Specifications
| UPC: | 726166147914 | Weight: | 0.88 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.90 IN |
| Packaged Height: | 8.40 IN |

