Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1200
Part #:1200
Catalog #:1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.3543 in | Overall Width (mm): | 9 mm |
| Bore Size (mm): | 10 mm | Outside Diameter (mm): | 30 mm |
Technical Specifications
| Angular Misalignment: | +/- 2.5 | Series: | 1200 |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Bore Type: | Straight | Misalignment: | Yes |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 5.5 kN |
| Static Load Rating (kN): | 1.2 kN | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Platform: | Self-Aligning Ball Bearings |
| Duplexing: | No | Dynamic Load Rating (lb): | 1,236 lb |
| Speed (Max) Grease (rpm): | 24,000 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 270 lb | Speed (Max) Oil (rpm): | 30,000 rpm |
| Sealed: | None | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410092693 | Weight: | 0.09 LB |
| Packaged Length: | 1.18 IN | Packaged Width: | 0.35 IN |
| Packaged Height: | 1.18 IN | Country of Origin: | China |

