System Plast Bipod Base for 2" Pipe w/ 5/8-11 Thread - VG-BP-R200-B58-S
Part #:35064
Catalog #:VG-BP-R200-B58-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Bipod Base | Material: | POLYAMIDE |
| Thread (in): | 5/8-11 in | Horizontal Tube/Pipe Size (in): | 0 in |
| Vertical Tube/Pipe Size (in): | 2" Pipe in | Component Series: | VG-BP |
| Product Line: | Conveying Components | Product Group: | Frame and Structure Components |
| Height (in): | 5.31 in | Height (mm): | 135 mm |
| Measurement System: | Imperial | Product Type: | Bipod Base w/ Cross-Tie |
| Outer Diameter (in): | 19.29 in | Feet Ring Diameter (in): | 17.72 in |
General Specifications
| UPC: | 787405762589 | Weight: | 2.73 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 19.40 IN |
| Packaged Height: | 5.75 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

