System Plast Bipod Base w/ Cross-Tie for 1-1/2" Pipe & 1-1/4" pipe w/ 5/8-11 Thread - VG-BPT-R150-R125-B58-S
Part #:35068
Catalog #:VG-BPT-R150-R125-B58-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Thread (in): | 5/8-11 in |
| Type: | Bipod Base & Cross-Tie | Product Group: | Frame and Structure Components |
| Product Type: | Bipod Base w/ Cross-Tie | Vertical Tube/Pipe Size (in): | 1-1/2" Pipe in |
| Height (mm): | 135 mm | Base Diameter (in): | 0 in |
| Measurement System: | Imperial | Height (in): | 5.31 in |
| Product Line: | Conveying Components | Horizontal Tie: | 1-1/4 pipe |
| Horizontal Tube/Pipe Size (in): | 1-1/4" pipe in | Component Series: | VG-BPT |
| Feet Ring Diameter (in): | 17.72 in | Outer Diameter (in): | 19.29 in |
General Specifications
| UPC: | 787405762787 | Weight: | 3.47 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Germany |

