System Plast Tripod Base for 1-1/2" Pipe w/ 5/8-11 Thread - VG-TP-R150-B58-S
Part #:35084
Catalog #:VG-TP-R150-B58-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Tripod Base | Thread (in): | 5/8-11 in |
| Material: | POLYAMIDE | Product Type: | Bipod Base w/ Cross-Tie |
| Product Line: | Conveying Components | Height (in): | 5.31 in |
| Measurement System: | Imperial | Height (mm): | 135 mm |
| Product Group: | Frame and Structure Components | Component Series: | VG-TP |
| Horizontal Tube/Pipe Size (in): | 0 in | Vertical Tube/Pipe Size (in): | 1-1/2" Pipe in |
| Outer Diameter (in): | 19.29 in | Feet Ring Diameter (in): | 17.72 in |
General Specifications
| UPC: | 787405762718 | Weight: | 3.52 LB |
| Packaged Length: | 15.10 IN | Packaged Width: | 17.30 IN |
| Packaged Height: | 5.75 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

