System Plast Tripod Base for 2" Pipe w/ 5/8-11 Thread - VG-TP-R200-B58-S
Part #:35088
Catalog #:VG-TP-R200-B58-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Thread (in): | 5/8-11 in |
| Type: | Tripod Base | Product Type: | Bipod Base w/ Cross-Tie |
| Base Diameter (in): | 0 in | Vertical Tube/Pipe Size (in): | 2" Pipe in |
| Measurement System: | Imperial | Product Group: | Frame and Structure Components |
| Component Series: | VG-TP | Height (mm): | 135 mm |
| Horizontal Tube/Pipe Size (in): | 0 in | Product Line: | Conveying Components |
| Height (in): | 5.31 in | Outer Diameter (in): | 19.29 in |
| Feet Ring Diameter (in): | 17.72 in |
General Specifications
| UPC: | 787405762725 | Weight: | 3.41 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Germany |

