System Plast Tripod Base for 2" Tube w/ 5/8-11 Thread - VG-TP-R200T-B58-S
Part #:35086
Catalog #:VG-TP-R200T-B58-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Thread (in): | 5/8-11 in |
| Type: | Tripod Base | Horizontal Tube/Pipe Size (in): | 0 in |
| Product Group: | Frame and Structure Components | Product Type: | Bipod Base w/ Cross-Tie |
| Component Series: | VG-TP | Vertical Tube/Pipe Size (in): | 2" Tube in |
| Height (in): | 5.31 in | Measurement System: | Imperial |
| Product Line: | Conveying Components | Height (mm): | 135 mm |
| Feet Ring Diameter (in): | 17.72 in | Outer Diameter (in): | 19.29 in |
General Specifications
| UPC: | 787405759770 | Weight: | 3.50 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 15.15 IN |
| Packaged Height: | 5.80 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

